Fiberglass Enclosures - Vented, NEMA, WeatherproofL-com's HyperLink brand non-powered NEMA rated vented fiberglass enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof vented fiberglass enclosures feature sealed, gasketed raised lids and quick release lockable latches. Fiberglass Enclosure sizes are available in a number of sizes from 12" x 10" x 5" to 20" x 16" x 11" and larger (special order). The most popular sizes of Fiberglass Enclosure are the 14" x 12" x 7" and 18" x 16" x 8" and they include a large number of options for venting, heating, cooling and mounting plates. Order your vented Fiberglass Enclosure now and receive same business day shipping! |
![]() |