To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

20x16x11 Inch 120VAC Vented Weatherproof Enclosure

The NB201611-10V is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB201611-10V is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power.

Vented Enclosure

The NB201611-10V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Optional Pole Mounting Kits

Available on the L-com web site, these optional kits allows the enclosure to be mounted on poles ranging from 1.2 to 11 inches in diameter.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets
  • Fully gasketed vented lid with removable filters and stainless steel quick release latches with padlock hasps
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • NEMA Type 3R, 3RX / IP24 rated
Application
  • Indoor and outdoor installations
  • Corrosive environments
  • Rapid Deployment installations
  • Remote Wireless LAN WiFi equipment installations
  • Security and surveillance equipment installations

SKU NB201611-10V
QTY available 93
Quantity Price
1 - 4 $855.00
5 - 9 $820.80
10 - 24 $786.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $855.00

Key Specifications

Key Specifications