To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18x16x8 Inch Vented Enclosure with 802.3af compatible PoE Interface w/Cat 5 Surge Protection

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½” cable conduit connector.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink products can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Power-Over-Ethernet (PoE)

The Mounting Plate features an 802.3af compatible PoE interface with CAT 5 surge protection. The interface includes Lightning Protection and support for normal and reverse polarity PoE equipment. An optional 802.3af compatible PoE interface with surge protector can be added for a second CAT5 cable.

Vented Enclosure

The NB181608-40V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Lightning Protection

The PoE interface features built in lightning protection. This helps add an extra level of protection to PoE equipment installed in the enclosure. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. An additional PoE interface is available for use in the enclosure.

Fully Customized and optional universal equipment shelf and mounting brackets are available. Contact us for more details today.

Features
  • Features aluminum mounting plate with 802.3af compatible PoE Interface with CAT 5 Surge Protection
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • NEMA Type 3R, 3RX / IP24 rated
Application
  • Extreme temperature environments
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations

SKU NB181608-40V
QTY available 310
Quantity Price
1 - 9 $421.99
10 - 24 $413.55
25 - 99 $405.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $421.99

Key Specifications

Key Specifications