To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x10x4 Inch 120 VAC Weatherproof Enclosure with Hook & Loop Mounting

Secure your wireless equipment...

Remote wireless equipment such as access points, routers and bridges often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost solution for protecting and securing your wireless equipment is the NBP141004-100. This rugged, weather-proof composite enclosure is ideal for both indoor and outdoor applications. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment closets or mobile applications. Also due to its size, the NBP141004-100 can be used where aesthetics are important, such as in offices and in public areas requiring HotSpots.

The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features a removable power module with two 120 VAC outlets. This power module has provisions to install two additional outlets. Cable access to the inside of the enclosure is via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure by using the included hook-and-loop tape. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is UV stabilized molded ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations.

This enclosure is also available in a 4-pack, Item #NBP141004-100-4


Features
  • Compact Weatherproof Molded ABS Enclosure
  • NEMA Type 3, 3X / IP55 rated
  • Removable 120 VAC power module
  • Fully gasketed padlockable raised lid
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure Also available in 4-Packs (Item #NBP141004-100-4)
Application
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations

SKU NBP141004-100
QTY available 496
Quantity Price
1 - 24 $93.99
25 - 49 $90.23
50 - 99 $87.41
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $93.99

Key Specifications

Key Specifications