To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Universal Pole Mounting Kit NBP141004-Pole Diameter 3 to 12 inches

Item # HGX-PMT17
Availability
563
Price Table
Quantity Price
1 - 24 $71.99
25 - 49 $64.79
50 - 99 $57.59
100 + Call Us
Add to Cart

Description

Rugged Pole Mount for the L-com NBP141004 Series enclosures which is easy to install and fits poles 3 to 12-inches in diameter. Using local sources of bands (on most installation vehicles), the mount is easily attached to the pole after screwing the mount to the enclosure using the mounting holes.

Features
  • Can be installed on poles 3 to 12-inches in diameter
  • Easily attaches the Enclosure to the Pole with Steel Bands (not supplied by L-Com)
  • NBP141004 Series Universal Mounting Kit
Application
  • Remote site installations
  • WLAN
  • Industrial Ethernet
  • SCADA


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov