To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

14x10x4 Inch Vented OUTDOOR Enclosure with PoE interface and Cooling Fan

Item # NBP141004-40FW
Availability
105
Price Table
Quantity Price
1 - 9 $189.99
10 - 24 $186.19
25 - 99 $182.39
100 + Call Us
Add to Cart

Description

Secure your wireless equipment...

Remote wireless equipment such as access points, routers and bridges often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost solution for protecting and securing your wireless equipment is the NBP141004-40FW. This rugged, molded composite enclosure with protective Rain Shields installed is ideal for OUTDOOR applications requiring equipment cooling air and weatherproof construction. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment closets or mobile applications. Also due to its size, the NBP141004-40FW can be used where aesthetics are important, such as in offices and in public areas requiring HotSpots.

Rugged OUTDOOR Enclosure

The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features a removable PoE power module with CAT5E connections. Cable access to the inside of the enclosure is via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure by using the included hook-and-loop tape. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is molded UV stabilized ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations.


Features
  • Compact Weatherproof Molded ABS Enclosure
  • Fully gasketed padlockable raised lid , Vented with Rain Guards and Thermostat controlled Cooling Fan
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure This enclosure is not 802.3af compliant
  • NEMA Type 3R, 3RX / IP24 rated
  • Power-Over-Ethernet (PoE) interface
Application
  • Corrosive environments
  • Hotspot applications
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations using Power-Over-Ethernet
  • Rapid Deployment & Indoor/outdoor installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov