To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x06 Polycarbonate Weatherproof NEMA 3R Enclosure, Modified Base Vented Lid Dark Gray

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The lid includes two vents with installed rain guards and filters. The included wall mount brackets come uninstalled and bagged with their hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The lid features a non-metallic hinge system that allows for quick removal & can be reattached just as quickly without the need for any tools. The enclosure comes with a pair of stainless-steel latches with padlock eyes allowing you to secure the enclosure from tampering. The enclosure comes in a Dark Gray (Pantone 422C)

The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33

Features
  • High-Impact, UV Resistant Polycarbonate (Dark Gray)
  • Basic enclosure without mounting plate
  • Fully gasketed vented lid & user installed wall mounting brackets
  • NEMA Type 3R / IP24 rated
  • Stainless steel latches with padlock eye
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations

SKU NBPC141206-03V
QTY available 546
Quantity Price
1 - 9 $283.99
10 - 24 $278.31
25 - 99 $272.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $283.99

Key Specifications

Key Specifications