14x12x6 Inch Non-Powered Weatherproof Industrial Enclosures
L-com's non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed continuous gasketed lids The NBC series has a fully removeable lid & is secured by four stainless steel captive screws that ensure optimal integrity.
The NBN series features a lid that has two non-metallic hinges and a continuous gasket secured by two stainless steel captive screws that ensure optimal integrity. The NBS series features a lid with a continuous stainless steel piano hinge on one side and stainless steel door clamping hardware on three sides. All enclosures are phosphatized and finished inside and out with ANSI/ASA 61 grey polyester powder coating. The NBPC are ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The included wall mount brackets come uninstalled and bagged with their hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The lid features a non-metallic hinge system that allows for quick removal & can be reattached just as quickly without the need for any tools. The enclosure comes with a pair of stainless-steel latches with padlock eyes allowing you to secure the enclosure from tampering. The enclosure comes in a Dark Gray (Pantone 422C) |
![]() |