To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x6 Inch Weatherproof NEMA 3R Enclosure Only

L-com's non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. This robust, weatherproof enclosures features a continuous gasketed lid secured by four stainless steel captive screws that ensure optimal integrity. This Enclosure is 14" x 12" x 6" and has entry holes for Coax and Power Cable pre-drilled. The Enclosure comes without a Mounting Plate.


Features
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel cover screws
  • Basic enclosure with modified base and no mounting plate
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed screw down lid & integral mounting flange
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations

SKU NBC141206-02
QTY available 89
Quantity Price
1 - 9 $277.99
10 - 24 $266.87
25 - 99 $255.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $277.99

Key Specifications

Key Specifications