To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x6 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The enclosure features a continuous gasketed lid secured by four stainless steel captive screws that ensure optimal integrity. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate included with the NBC141206-00V has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The enclosure also features holes for two N-Bulkhead Lightning Protectors or Connectors, a grounding lug and cable conduit connector.

Vented Enclosure

The NBC141206-00V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Features
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed Vented screw down lid with removable filters & integral mounting flange
  • Includes modified base & drilled aluminum mounting plate with AC socket cutouts
  • NEMA Type 3R, 3RX / IP24 rated
  • Stainless steel cover screws
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations

SKU NBC141206-00V
QTY available 11
Quantity Price
1 - 9 $305.99
10 - 24 $299.87
25 - 99 $293.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $305.99

Key Specifications

Key Specifications