To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7 Inch 120 VAC Weatherproof Windowed Enclosure

L-com's HyperLink brand 120 VAC NEMA rated enclosures offer 120 Volt AC power to accommodate access points, routers, and other communications equipment that require 120 Volt AC power. Options include vented doors, fans, and heaters for addressing extreme environmental conditions. Enclosure sizes are available in 14" x 10" x 4", 14" x 12" x 7" and 18" x 16" x 8".

Features
  • NEMA Type 4X / IP65 rated*
  • Features aluminum mounting plate & 120 VAC Outlets
  • Fully gasketed raised lid & integral mounting flange
  • Molded fiberglass reinforced polyester enclosure
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations

SKU NBW141207-100
QTY available 10
Quantity Price
1 - 9 $473.99
10 - 24 $455.03
25 - 99 $436.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $473.99

Key Specifications

Key Specifications