14x12x7 Inch Universal 200-240 VAC Weatherproof Enclosure with Cooling Fan

SKU NB141207-E0F
QTY available 2
Quantity Price
1 - 9 $395.99
10 - 24 $388.07
25 - 99 $380.15
100 + Call Us
Price $395.99

All Prices are in US Dollars and do not include duties



Start with the Box…

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate…

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features two 200-240VAC Universal EURO outlets (contained in one duplex socket) and a terminal strip to supply power to internal equipment.

Hot Environments…

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in cooling fan, internal temperatures can be better maintained. This model is ideal in Hot environments.

The NB141207-E0F model includes a thermostat-controlled 18W (Max) fan. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fan turns on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. The cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment.

Lightning Protection…

In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5-2 lightning protector can be used with Power-over-Ethernet applications.


Features
  • Features aluminum mounting plate with Universal duplex socket for 200-240 VAC power & Thermostat Controlled Cooling System
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 3R, 3RX / IP24 rated
  • Stainless steel quick release latches with padlock hasps

Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Corrosive environments & hotspot applications
  • Hot and cold temperature environments
  • Remote Wireless LAN WiFi equipment installations