To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7 Inch Weatherproof Enclosure with 802.3af compatible PoE Interface w/Cat 5 Surge Protection

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink products can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Power-Over-Ethernet (PoE)

The Mounting Plate features a CAT5 802.3af compatible PoE interface that feeds power plus data to the internal network equipment. It requires an injector/Midspan to supply 48VDC to the PoE devices installed inside the enclosure. The interface includes Lightning Protection and support for normal and reverse polarity POE equipment. An optional PoE interface with surge protection can be added for a second CAT5 cable.

Lightning Protection

The PoE interface features built in lightning protection. This helps add an extra level of protection to PoE equipment installed in the enclosure. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Fully Customized and optional universal equipment shelf and mounting brackets are available. Contact us for more details today.


Features
  • Features aluminum mounting plate with 802.3af compatible PoE Interface with CAT5 Surge Protection
  • Fully gasketed raised lid
  • Molded fiberglass reinforced polyester (FRP) industrial enclosure with integral mounting flange
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
Application
  • Rapid Deployment & Indoor/outdoor installations
  • Corrosive environments
  • Hotspot applications
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations using Power-Over-Ethernet

SKU NB141207-400
QTY available 217
Quantity Price
1 - 9 $271.99
10 - 24 $261.11
25 - 99 $250.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $271.99

Key Specifications

Key Specifications