To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x07 Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, Modified Base Gray

L-com's HyperLink brand non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches. This Enclosure is 14" x 12" x 7" and has entry holes for Coax and Power Cable pre-drilled. The Enclosure comes without a Mounting Plate.


Features
  • Basic enclosure Without mounting plate
  • Fully gasketed raised lid & integral mounting flange
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations

SKU NB141207-02
QTY available 217
Quantity Price
1 - 9 $221.99
10 - 24 $213.11
25 - 99 $204.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $221.99

Key Specifications

Key Specifications