To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

14x12x7 Inch Weatherproof NEMA Enclosure Only

Item # NB141207
Availability
181
07/15/2024 * Up to 331
08/26/2024 * Up to 481
Call Us * Over 481
*Estimated Availability
Price Table
Quantity Price
1 - 9 $171.99
10 - 24 $165.11
25 - 99 $158.23
100 + Call Us
Add to Cart

Description

Start with the Box...

The NB141207 enclosure is a rugged, roomy (14" x 12" x 7") weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray.

The NB141207 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates (HGX-NPLATE01)..

Now with UL®Listing Mark...

The NB141207 now comes with the UL® Listing Mark in every enclosure. Ideal for all constructions sites and epuipment encosure applications.

Features
  • One bag of MPS screws shipped loose inside each enclosure
  • Fully gasketed raised lid & integral mounting flange
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
Application
  • Protection of equipment from theft or damage
  • Rapid Deployment of Indoor and outdoor installations
  • Corrosive environments
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov