To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7" UL® Listed Black Weatherproof Windowed NEMA Enclosure Only

L-com's HyperLink brand non-powered Windowed NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches.


Features
  • Fully gasketed raised lid & integral mounting flange
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
  • Basic enclosure Without mounting plate One bag of MPS screws shipped loose inside each enclosure
  • Molded Black Fiberglass Reinforced Polyester (FRP) industrial Enclosure with Lexan Window
Application
  • Industrial control equipment installations
  • Wireless LAN WiFi equipment installations
  • High temperature or corrosive environments
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage

SKU NBBW141207
QTY available 47
Quantity Price
1 - 9 $126.80
10 - 24 $121.73
25 - 99 $116.66
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $126.80

Key Specifications

Key Specifications