To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

18x16x8" UL® Listed 120 VAC Weatherproof Enclosure w/Solid State Fan & Heat Controller

Item # NB181608-1HFS-UL
Availability
221
Price Table
Quantity Price
1 - 4 $760.00
5 - 9 $729.60
10 - 24 $699.20
25 + Call Us
Add to Cart

Description

For Heating the NB181608-1HFS-UL includes two thermostat-controlled 200W (400W total) heaters. Each 200W heater is controlled by L-com's exclusive solid state thermostat controller. The heaters turn on when the internal temperature of 93° F (33.8°C) and a heat turn-on temperature of 16° F (-8.8° C). The heaters do not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since they are mounted underneath the plate. For Cooling the NB181608-1HFS-UL model includes L-com's exclusive solid state temperature controller connected to dual 12W (24W total) fans. The high airflow, low noise fans used allow warm air to be actively pushed out the top vent while the second fan on the lower vent actively pulls in outside air into the enclosure. Filters for both ports prevent foreign objects or debris from entering the enclosure. The controller features improved temperature set point accuracy. The fans turn on when the internal temperature rises to 90° F (32° C) ±5° and turn off at 81° F (27° C) ±5°. The cooling fans do not require the use of any of the AC outlets, leaving them all available for your equipment.

Features
  • Fully gasketed raised Vented lid with filters & integral mounting flange
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets & Solid State Thermostat Controlled Heating & Cooling System
  • NEMA Type 3R / IP24 rated
  • Stainless steel quick release latches with padlock hasps
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations