L-com's line of UL Listed fiberglass industrial enclosures are suitable for indoor and outdoor applications throughout a wide temperature range. Standard polycarbonate (PC) or ABS enclosures are not suitable for long term exposure to direct sunlight outdoors. These UL Listed enclosures can be used in food processing, petrochemical, industrial environment, sewage processing, and communication applications." />
To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
L-com's UL Listed, 120 VAC powered, NEMA weatherproof rated industrial enclosures offer 120 Volt AC power to accommodate access points, routers, and other communications equipment that require 120 Volt AC power. Options include vented doors, fans, and heaters for addressing extreme environmental conditions. Enclosure size available is the 14" x 12" x 7".
L-com's line of UL Listed fiberglass industrial enclosures are suitable for indoor and outdoor applications throughout a wide temperature range. Standard polycarbonate (PC) or ABS enclosures are not suitable for long term exposure to direct sunlight outdoors. These UL Listed enclosures can be used in food processing, petrochemical, industrial environment, sewage processing, and communication applications.