To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

20x16x11 Inch 120VAC Weatherproof Enclosure with Intergral Heating System

The NB201611-1H0 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB201611-1H0 is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power.

Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in heating system, internal temperatures can be better maintained. This model is ideal in Cold environments.

The NB201611-1H0 includes two thermostat-controlled 200W (400W total) heaters. Each 200W heater is controlled by its own thermostat. The heaters turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. The heaters do not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since it is mounted underneath the plate.

Optional Pole Mounting Kits

Available on the L-com web site, these optional kits allows the enclosure to be mounted on poles ranging from 1.2 to 11 inches in diameter.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & thermostat controlled heating system
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
Application
  • Rapid Deployment installations
  • Security and surveillance equipment installations
  • Corrosive and cold temperature environments
  • Indoor and outdoor installations
  • Remote Wireless LAN WiFi equipment installations

SKU NB201611-1H0
QTY available 20
Quantity Price
1 - 4 $890.00
5 - 9 $854.40
10 - 24 $818.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $890.00

Key Specifications

Key Specifications