To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3x3x1 Inch Weatherproof NID Enclosure Single Port/Single Post

L-com's weatherproof NID enclosures offer mounting options inside the enclosure where a NID can be mounted. These NID enclosures can be used with interface products such as ethernet connections and junctions, wireless connections, switches, terminal blocks, and fiber optic connections.

Features
  • Full access raised lid
  • Integral mounting points in base of enclosure
  • Molded from tough plastic for seamless enclosure
  • Includes Mounting posts in the Enclosure and brass fasteners
  • Snap fit lid with quick release feature and padlock hasp
Application
  • NID Enclosure for Network Interface Devices and NID Electronics
  • Protection from the elements, Indoor and outdoor installation environments
  • Use in many TELCO equipment applications
  • Protects CATV Splitters, Slices and other equipment against accidental damage
  • Remote equipment installations protected and secure against abuse

SKU NID331-11
QTY available 931
Quantity Price
1 - 24 $17.59
25 - 49 $15.83
50 - 99 $14.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.59

Key Specifications

Key Specifications