To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3x4x2 Inch Weatherproof NID Enclosure Dual Port/Dual Posts

L-com's weatherproof NID enclosures offer mounting options inside the enclosure where a NID can be mounted. These NID enclosures can be used with interface products such as ethernet connections and junctions, wireless connections, switches, terminal blocks, and fiber optic connections.

Features
  • Full access raised lid
  • Includes Mounting posts in the Enclosure and brass fasteners
  • Integral mounting points in base of enclosure
  • Snap fit lid with quick release feature and padlock hasp
  • Molded from tough plastic for seamless enclosure
Application
  • Protects CATV Splitters, Slices and other equipment against accidental damage
  • Remote equipment installations protected and secure against abuse
  • Use in many TELCO equipment applications
  • NID Enclosure for Network Interface Devices and NID Electronics
  • Protection from the elements, Indoor and outdoor installation environments

SKU NID342-22
QTY available 8060
Quantity Price
1 - 24 $20.39
25 - 49 $18.35
50 - 99 $16.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.39

Key Specifications

Key Specifications