To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Assembled Replacement Mounting Plate for 1412xx-10F Enclosures

Assembled Replacement Mounting plate for use in the NB141207-10F NEMA enclosure. Plate Dimensions: 12.75 x 10.85 inch (324 x 275 mm), .10 inch (2.5 mm) Thick.


Features
  • Anodized to protect surfaces
  • Assembled Plate for easy replacement
  • Mounting Plate for L-com's 14x12 enclosures
  • No assembling required. Just unplug the fan cord from the Fan, pull out the old assembly plate screw in the new plate plug the new Fan cord back in and you're done.

SKU NB14-RP10F
QTY available 167
Quantity Price
1 - 9 $203.99
10 - 24 $195.83
25 - 99 $187.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $203.99

Key Specifications

Key Specifications