Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Assembled Replacement Mounting Plate for 1412xx-1HFS Enclosures

Assembled Replacement Mounting plate for use in the NB141207-1HFS NEMA enclosure. Plate Dimensions: 12.75 x 10.85 inch (324 x 275 mm), .10 inch (2.5 mm) Thick.


Features
  • Assembled Plate for easy replacement
  • Mounting Plate for L-com's 14x12 enclosures
  • Anodized to protect surfaces
  • No assembling required. Just unplug the fan cord from the Fan, pull out the old assembly plate screw in the new plate plug the new Fan cord back in and you're done.

SKU NB14-RP1HFS
QTY available 191
Quantity Price
1 - 9 $319.99
10 - 24 $307.19
25 - 99 $294.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $319.99

Key Specifications

Key Specifications