To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Passive CWDM, Field Cassette Demux, 8 Ch. w/ 20nm spacing, start ch 1470nm, 1.0m 900um fiber, w/ Pass Port

The L-COM PCWAD-08347-19N3 is a CWDM Passive Filter with 8 CWDM Channels. The L-COM PCWAD-08347-19N3 is a 120x85x20mm field cassette filter with demux functionality.  The L-COM PCWAD-08347-19N3 is rated for industrial temperature function (-40c to +85c) for applications such as outside plant installation. The L-COM PCWAD-08347-19N3 has 8 channels: 1471, 1491, 1511, 1531, 1551, 1571, 1591, and 1691nm, starting with 1471nm and with 20nm spacing. The L-COM PCWAD-08347-19N3 has 1 meter 900um buffer fiber leads. The L-COM PCWAD-08347-19N3 is a single fiber filter for muxing channels into a COM signal. The L-COM PCWAD-08347-19N3 includes the optional Pass fiber for carrying the CWDM channels not present in this filter. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Rugged Field Cassette (100x80x10mm)
  • Single Fiber Demux
  • 8 Channels
  • Starting with channel 1471nm
  • 1m 900um fiber leads
  • Pass fiber for unused CWDM channels
  • industrial temperature (-40c ~ 85c)
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Demux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation

SKU PCWAD-08347-19N3
QTY available 4
Quantity Price
1 - 4 $457.15
5 - 9 $448.01
10 - 24 $438.86
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $457.15

Key Specifications

Key Specifications