To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Passive CWDM, Rugged Cassette demux, 16 Ch Custom (skip 1391-1411nm) w/ 20nm spacing, start w/ ch 1270nm, 1m 900um fiber.

Item # PCWLD-CA327-19NN
Availability
4
Price Table
Quantity Price
1 - 4 $771.43
5 - 9 $756.00
10 - 24 $740.57
25 + Call Us
Add to Cart

Description

The L-COM PCWLD-CA327-19NN is a CWDM Passive Filter with 16 CWDM Channels. The L-COM PCWLD-CA327-19NN is a 120x85x20mm field cassette filter with demux functionality.  The L-COM PCWLD-CA327-19NN is rated for industrial temperature function (-40c to +85c) for applications such as outside plant installation. The L-COM PCWLD-CA327-19NN has 16 channels: 1271, 1291, 1311, 1331, 1351, 1371, 1431, 1451, 1471, 1491, 1511, 1531, 1551, 1571, 1591, and 1691nm (skipping 1391 and 1411nm), starting with 1271nm and with 20nm spacing. The L-COM PCWLD-CA327-19NN has 1 meter 900um buffer fiber leads. The L-COM PCWLD-CA327-19NN is a single fiber filter for demuxing channels from a COM signal. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Rugged Field Cassette (120x85x20mm)
  • Single Fiber Demux
  • 16 Channels (skipping 1391 & 1411nm)
  • Starting with channel 1271nm
  • 1m 900um fiber leads
  • industrial temperature (-40c ~ 85c)
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Demux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov