To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Passive CWDM, Field Unit Barrel OADM, 1 Channel 20nm 1490nm, 2m 250um colored bare fiber, Pass Port

The L-COM PCW5A-01349-24N3 is a CWDM Passive Filter with 1 Channel OADM. The L-COM PCW5A-01349-24N3 is a 34x5.5mm barrel filter with add a single channel to a composite signal or remove a single channel from a composite signal.  The L-COM PCW5A-01349-24N3 is rated for industrial temperature function (-40c to +85c) for applications such as outside plant installation. The L-COM PCW5A-01349-24N3 has single channel 1491nm Add/Drop with other channels being passed. The L-COM PCW5A-01349-24N3 has 2 meter 250um colored fiber leads. The PCW5A-01349-24N3 is a single fiber filter for adding or removing a single wavelength from a COM signal. and are used in pairs for implementations using two fibers. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Barrel filter (34mmx5.5mm)
  • Single channel OADM
  • CWDM 1491nm
  • 2m 250um colored fiber leads
  • Pass fiber for unused CWDM channels
  • industrial temperature (-40c ~ 85c)
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • single channel OADM function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation

SKU PCW5A-01349-24N3
QTY available 5
Quantity Price
1 - 24 $48.58
25 - 49 $46.64
50 - 99 $45.18
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.58

Key Specifications

Key Specifications