Passive CWDM, Field Unit Barrel OADM, 1 Channel 20nm 1510nm, 2m 250um colored bare fiber, Pass Port

Item # PCW5A-01351-24N3
Availability
3
Price Table
Quantity Price
1 - 24 $59.99
25 - 49 $57.59
50 - 99 $55.79
100 + Call Us
Add to Cart

Description

The L-COM PCW5A-01351-24N3 is a CWDM Passive Filter with 1 Channel OADM. The L-COM PCW5A-01351-24N3 is a 34x5.5mm barrel filter with add a single channel to a composite signal or remove a single channel from a composite signal.  The L-COM PCW5A-01351-24N3 is rated for industrial temperature function (-40c to +85c) for applications such as outside plant installation. The L-COM PCW5A-01351-24N3 has single channel 1511nm Add/Drop with other channels being passed. The L-COM PCW5A-01351-24N3 has 2 meter 250um colored fiber leads. The PCW5A-01351-24N3 is a single fiber filter for adding or removing a single wavelength from a COM signal. and are used in pairs for implementations using two fibers. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Barrel filter (34mmx5.5mm)
  • Single channel OADM
  • CWDM 1511nm
  • 2m 250um colored fiber leads
  • Pass fiber for unused CWDM channels
  • industrial temperature (-40c ~ 85c)
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • single channel OADM function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov