To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Passive CWDM, Single LGX Demux, 4 Ch. w/ 20nm spacing, start ch 1550nm, LC/UPC w/ MON (1%)&Pass Single com fiber

The L-COM PCW1D-04355-NN46 is a CWDM Passive Filter with 4 CWDM Channels. The L-COM PCW1D-04355-NN46 is a single HU LGX cassette filter with Demux functionality.  The L-COM PCW1D-04355-NN46 has 4 channels: 1551, 1571 1591, and 1611nm, starting with 1551nm and with 20nm spacing. The L-COM PCW1D-04355-NN46 has LC/UPC connectors and has Monitor port option and a PASS port to carry the unused CWDM channels through. The L-COM PCW1D-04355-NN46 is a single fiber filter for demuxing channels received COM signal. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Standard LGX cassette
  • Single Fiber Demux
  • 4 Channels
  • Starting with channel 1551nm
  • LC/UPC connectors
  • 1% Monitor option
  • Pass / Express option
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Demux function
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation

SKU PCW1D-04355-NN46
QTY available 4
Quantity Price
1 - 9 $285.72
10 - 24 $280.01
25 - 99 $274.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $285.72

Key Specifications

Key Specifications