To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Passive CWDM, Single LGX Mux/Demux, 8 Ch F (skip 1391-1411nm) w/ 20nm spacing, start ch 1270nm, LC/UPC w/ PASS&MON (1%)

Item # PCW1C-8F327-NN46
Availability
1
Price Table
Quantity Price
1 - 4 $945.00
5 - 9 $926.10
10 - 24 $907.20
25 + Call Us
Add to Cart

Description

The L-COM PCW1C-8F327-NN46 is a CWDM Passive Filter with 8 CWDM Channels. The L-COM PCW1C-8F327-NN46 is a single HU LGX cassette filter with Combo Mux & DeMux functionality.  The L-COM PCW1C-8F327-NN46 has 8 channels: 1271, 1291, 1311, 1331, 1351, 1371, 1431 and 1451nm (skipping 1391 and 1411nm) starting with 1271nm and with 20nm spacing. The L-COM PCW1C-8F327-NN46 has LC/UPC connectors and has Monitor port option on Mux and Demux and a PASS port to carry the unused CWDM channels through. The L-COM PCW1C-8F327-NN46 is a dual fiber filter with one sending muxed signal and the other receiving a composite signal for demuxing. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Standard LGX cassette
  • Two Fiber Mux& Demux Combo
  • 8 Channels (skipping 1391&1411nm)
  • Starting with channel 1271nm
  • LC/UPC connectors
  • 1% Monitor option
  • Pass / Express option
Application
  • Single Mode Fiber Networking
  • Dual Fiber
  • side by side mux and demux functions
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov