To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Passive PM CWDM, Field Unit (5.5mmx35mm) Barrel Style, 1 channel, 20nm spacing, (1511nm), .9mm, 1M cable with SC/APC connectors.

The L-com PPMCW-013-51-3-195 is a polarized maintaining CWDM Passive Filter with 1 Channel. The L-com PPMCW-013-51-3-195 comes with a 3 Port 5.5mmx35mm, Barrel Style filter offering 20nm Channel Spacing. The L-com PPMCW-013-51-3-195 wavelength is 1511nm and has a .9mm diameter 1M cable with SC/APC connectors. The L-com PPMCW-013-51-3-195 is one of thousands fiber optic products in-stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Polarized Maintaining
  • Low Insertion Loss
  • Compact Size
  • Barrel Style Module
  • .9mm loose tube cable
  • 1M, SC/APC
Application
  • Communications Networks
  • Coherent Detection
  • Fiber Sensors
  • Research and Development

SKU PPMCW-013-51-3-195
QTY available 5
Quantity Price
1 - 9 $464.99
10 - 24 $455.69
25 - 99 $446.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $464.99

Key Specifications

Key Specifications