To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

100Base-T, CAT5 Telco Patch Panel, 24 Ports

Item # DCPT100BT24
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

This Low profile, high density Telco patch panel provides the ability to connect up to 24 Cat5 Ethernet patch cords to four 25 pair Telco style interface connectors, while maintaining Category 5 100 Base-T performance throughout the cabling system.

Features
  • Convenient, 1U High, 24 port design, includes cable management bar
  • Panels utilize standard 50-pin / 25 pair Telco style connectors, ideal for backbone installations
  • Category 5 transmission performance
Application
  • Data centers
  • Ethernet
  • Wiring closets
  • 100Base-T/100Base-TX
  • Telco


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov