To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" 16 Port ECF Flange Mounted Category 6 Feed-Thru Panel, Shielded

Secure mounting of category 6 couplers has never been better. L-com's exclusive flange mount shielded couplers pre-installed into standard 19" rack panels provide the best method for coupling up to 16 category 6 grade patch cables on a rack. The metal flange is attached permanently to the panel with two 4-40 screws. The shielded couplers provide protection against unwanted EMI/RFI emissions. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!

Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font>
  • 19" x 1.75" Rack panel with 16 Shielded Category 6 Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Constructed with 16-gauge cold rolled steel for strength, each panel has a black powder coat finish for durability
  • Metal flange is attached with two 4-40 screws for a secure connection
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • Data center management
  • Gigabit Ethernet

SKU PR175F504B-SC6
QTY available 140
Quantity Price
1 - 9 $423.99
10 - 24 $407.03
25 - 99 $390.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $423.99

Key Specifications

Key Specifications