To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" 16 Port ECF Flange Mounted Category 6a Feed-Thru Panel, Unshielded

Secure mounting of category 6a couplers has never been better. L-com's exclusive flange mount couplers pre-installed into standard 19" rack panels provide the best method for coupling up to 16 category 6a grade patch cables on a rack. The metal flange is attached permanently to the panel with two 4-40 screws. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!


Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Metal flange is attached with two 4-40 screws for a secure connection
  • 19" x 1.75" rack panel with 16 Category 6a Keystone couplers for high-speed data Applications
  • Constructed with 16-gauge cold rolled steel for strength, each panel has a black powder coat finish for durability
  • Optional cable management bracket PR-CMB available (sold separately) </font>
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR175F504B-C6A
QTY available 35
Quantity Price
1 - 9 $435.99
10 - 24 $418.55
25 - 99 $401.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $435.99

Key Specifications

Key Specifications