To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" x 19" Patch Panel, w/16 LC Multimode Couplers

This 1U (1.75") Fiber Optic patch panel is perfect for connecting Multimode LC fiber jumper cables in an equipment rack or enclosure. The Couplers Feature Bronze Alignment sleeves which are more rugged than ceramic and suitable for Multimode applications.
Each panel is constructed for the highest quality steel and features a durable black powder cost finish.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Cable management cut outs allows tie down of incoming cables securing your connections
  • Couplers have Rugged Bronze Alignment Sleeves suitable to connect fiber optic cables with LC Multimode style connectors
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rugged steel construction ensures durability
  • Standard design works with any 19" equipment rack offering multivendor support, 1U high (1.75")

SKU PR175DLCB16B
QTY available 232
Quantity Price
1 - 9 $191.99
10 - 24 $184.31
25 - 99 $176.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $191.99

Key Specifications

Key Specifications