To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" x 19" Patch Panel, w/16 LC Singlemode Couplers

This 1U (1.75") Fiber Optic patch panels is perfect for connecting Singlemode LC fiber jumper cables in an equipment rack or enclosure. The Couplers Feature Ceramic Alignment sleeves which are optimized for Singlemode applications.
Each panel is constructed for the highest quality steel and features a durable black powder cost finish. Order online today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Cable management cut outs allows tie down of incoming cables securing your connections
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rugged steel construction ensures durability
  • Standard design works with any 19" equipment rack offering multivendor support, 1U high (1.75")
  • Couplers have Ceramic Alignment Sleeves which are optimized to connect fiber optic cables with LC Singlemode style connectors

SKU PR175DLC16B
QTY available 201
Quantity Price
1 - 9 $311.99
10 - 24 $299.51
25 - 99 $287.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $311.99

Key Specifications

Key Specifications