1.75"x19" (1U) 16 Port Low Profile Category 6 Feed-Thru Panel, Shielded

Item # PR175C6-16S
Availability
72
Price Table
Quantity Price
1 - 9 $329.99
10 - 24 $316.79
25 - 99 $303.59
100 + Call Us
Add to Cart

Description

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique low-profile shielded keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling up to 16 category 6 grade patch cables on a rack. The shielded couplers provide protection against unwanted EMI/RFI emissions. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!

Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • 19" x 1.75" Rack panel with 16 Shielded Category 6 Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Optional cable management bracket PR-CMB available (sold separately) </font>
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • Data center management
  • Gigabit Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov