To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 16 Port Straight Cat5e Feed-Thru Panel, Shielded Low Profile Mini-Coupler

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique straight and offset low-profile keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling up to 16 or 32 category 5E grade patch cables on a rack. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Both shielded and non-shielded versions are offered to fit individual applications. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" one rack space 16-port Category 5E Ethernet rating
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers simplify cable organization and tracking
  • 19" x 1.75" Rack panel with 16 New Shielded Low Profile Category 5e Keystone Mini Couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Constructed with 16-gauge cold rolled steel for strength. Each panel has a black powder coat finish for durability
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR175C5E-16SM
QTY available 4
Quantity Price
1 - 9 $41.28
10 - 24 $39.63
25 - 99 $37.98
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $41.28

Key Specifications

Key Specifications