L-com now offers a compact 1U (1.75") Rack Height Panel that comes with 24 Shielded Category 5e Keystone style couplers installed. The PR175-SC5E-24-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!
Features
- Constructed with 16-gauge cold rolled steel for strength
- Each panel has a black powder coat finish for durability
- 19" x 1.75" (1U) Rack panel with 24 Shielded Category 5e Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
- Comes with user installed rear cable management bracket kit
- Silk screened port numbers simplify cable organization and tracking
Application
- 802.3/802.3u
- Data center management
- LAN aggregation