To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 24 Port Category 6 Feed-Thru Coupler V-Panel with Cable Manager

L-com now offers a compact 1U (1.75") Rack Height V-Type Panel that comes with 24 Cat6 Keystone style couplers installed in an angled orientation. The V-shape of the panel reduces strain on the installed connectors minimizing the need for rack mounted cable management bars in some network configurations. The PR175V-C6-24-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" (1U) V-Type Rack panel with 24 Category 6 Keystone couplers for high-speed data applications
  • Comes with user installed rear cable management bracket kit
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
Application
  • Data center management
  • Gigabit Ethernet
  • LAN aggregation

SKU PR175V-C6-24-CM
QTY available 165
Quantity Price
1 - 9 $165.99
10 - 24 $159.35
25 - 99 $152.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $165.99

Key Specifications

Key Specifications