To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 24 Port Category 6 Shielded Feed-Thru Coupler panel with Cable Manager

L-com now offers a compact 1U (1.75") Rack Height Panel that comes with 24 Shielded Category 6 Keystone style couplers installed. The PR175-SC6-24-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • Comes with user installed rear cable management bracket kit
  • 19" x 1.75" (1U) Rack panel with 24 Shielded Category 6 Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
Application
  • Gigabit Ethernet
  • Data center management
  • LAN aggregation

SKU PR175-SC6-24-CM
QTY available Call us
Quantity Price
1 - 9 $250.99
10 - 24 $240.95
25 - 99 $230.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $250.99

Key Specifications

Key Specifications