1.75"x19" (1U) 24 Port Low Profile Category 6 Shielded Feed-Thru Mini-Coupler panel w/Cable Manager

Item # PR175-SC6-24M-CM
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com now offers a compact 1U (1.75") Rack Height Panel that comes with 24 Shielded Category 6 Keystone style Low Profile Mini couplers installed. The PR175-SC6-24M-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" (1U) Rack panel with 24 Shielded Category 6 Keystone Low Profile Mini-couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
  • Comes with user installed rear cable management bracket kit
Application
  • Data center management
  • Gigabit Ethernet
  • LAN aggregation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov