To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Cable Management Rack

For high density patching applications, Middle Atlantic's 19" Cable Management rack is engineered to perform. Innovative design and attention to detail reduces installation time and provides uncommon strength. Indexed swiveling front-mounted cable rings and oversized cable duct are capable of handling massive cable bundles. Each rack has a stable 24" wide base for compatibility with raised floor systems. An integral top mounted cable tray supports cables transitioning over the rack. 100 10-32 threaded rack screws are included for mounting patch panels and horizontal management options to the rack. (Patch panels and horizontal cable management pictured are sold separately).

Features
  • Captive fasteners speed installation time
  • Includes 100 10-32 threaded rack screws for panel mounting
  • Indexed swiveling cable rings and oversized cable duct are capable of handling massive cable bundles
  • 19" Cable management rack for high density patching applications
  • Integral top mounted cable tray supports cables transitioning over the rack
Application
  • MDF
  • Data center
  • IDF
  • IT management

SKU MK1945
QTY available Call us
Quantity Price
1 - 4 $705.00
5 - 9 $676.80
10 - 24 $648.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $705.00

Key Specifications

Key Specifications