To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Rack Mountable Heavy Duty Shelf, 18" Deep.

The unique design of traditional relay racks can be a problem for cantilever shelf designs. Middle Atlantic's center-mount shelf solves this problem by evenly distributing the weight of equipment to both sides of the rack rail. Constructed with 16-gauge steel, this shelf provides a full 18 inches of surface depth and only uses 2 rack spaces. The vented base allows proper airflow to stored equipment. Each unit is finished in a durable black powder coat and individually boxed. Large volume quotations are available; Contact us today!

Features
  • Universal 19" center mount rack shelf for mounting equipment on relay rack
  • Up to 60 lbs of weight is distributed to both sides of the rack rail
  • Constructed with 16-gauge cold rolled steel
  • Black powder coat finish for durability
  • Available for drop shipment directly to your next jobsite
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU U2MS
QTY available 22
Quantity Price
1 - 9 $131.99
10 - 24 $129.35
25 - 99 $126.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $131.99

Key Specifications

Key Specifications