To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5"x19" (2U) 32 Port Low Profile Straight Category 5e Feed-Thru Panel, Shielded

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique low-profile straight keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling 32 Category 5e grade patch cables on a rack. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Shielded Couplers used to provide protection against unwanted EMI/RFI emissions Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
  • 19" x 3.5" Rack panel with 32 Shielded Category 5e straight keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR35C5E-32S
QTY available 38
Quantity Price
1 - 4 $485.99
5 - 9 $466.55
10 - 24 $447.11
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $485.99

Key Specifications

Key Specifications