To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5"x19" (2U) 48 Port Category 6a Feed-Thru Coupler panel with Cable Manager

L-com now offers a compact 2U (3.5") Rack Height Panel that comes with 48 Category 6a Keystone style couplers installed. The PR35-C6A-48-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • 19" x 3.5" (2U) Rack panel with 48 Category 6a Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Comes with user installed rear cable management bracket kit
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR35-C6A-48-CM
QTY available 86
Quantity Price
1 - 4 $445.99
5 - 9 $428.15
10 - 24 $410.31
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $445.99

Key Specifications

Key Specifications