To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5"x19" (2U) 48 Port Low Profile Category 5e Feed-Thru Mini-Coupler V-Panel with Cable Manager

L-com now offers a compact 2U (3.5") Rack Height V-Type Panel that comes with 48 Cat5e Keystone style Mini-couplers installed in an angled orientation. The V-shape of the panel reduces strain on the installed connectors minimizing the need for rack mounted cable management bars in some network configurations. The PR35V-C5E-48M-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • Comes with user installed rear cable management bracket kit
  • Silk screened port numbers simplify cable organization and tracking
  • 19" x 3.5" (2U) V-Type Rack panel with 48 Category 5e Keystone Low Profile Mini-couplers for high-speed data applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR35V-C5E-48M-CM
QTY available 9
Quantity Price
1 - 9 $289.99
10 - 24 $278.39
25 - 99 $266.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $289.99

Key Specifications

Key Specifications