Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Caster Base For WRK 27"D Racks

If you need to move a rack enclosure around the WRK Series Caster Base is the perfect option to install. With a 1300 lb capacity, this caster base allows you to easily roll the enclosure into place while only adding 3/4" to the overall height. Preinstalled heavy-duty 3" non-locking casters save you time completing your project early.

Features
  • Commercial Grade Caster Base for demanding IT environments
  • Heavy Duty 3" Non-Locking Casters for ruggedness and durability
  • Fits all WRK series 27" depth and 32" depth Rack Enclosures
  • Installs quickly on Middle Atlantic rack enclosures
  • UL listed up to 1300 lbs for large equipment capacity applications
Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure

SKU CBS-WRK-27
QTY available Call us
Quantity Price
1 - 9 $205.99
10 - 24 $201.87
25 - 99 $197.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $205.99

Key Specifications

Key Specifications