If you need to move a rack enclosure around the WRK Series Caster Base is the perfect option to install. With a 1300 lb capacity, this caster base allows you to easily roll the enclosure into place while only adding 3/4" to the overall height. Preinstalled heavy-duty 3" non-locking casters save you time completing your project early.