To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Caster Base For WRK 32"D Racks

Item # CBS-WRK-32
Availability
Call Us
Price Table
Quantity Price
1 - 9 $193.99
10 - 24 $186.23
25 - 99 $178.47
100 + Call Us
Add to Cart

Description

If you need to move a rack enclosure around the WRK Series Caster Base is the perfect option to install. With a 1300 lb capacity, this caster base allows you to easily roll the enclosure into place while only adding 3/4" to the overall height. Preinstalled heavy-duty 3" non-locking casters save you time completing your project early.

Features
  • Heavy Duty 3" Non-Locking Casters for ruggedness and durability
  • Commercial Grade Caster Base for demanding IT environments
  • Fits all WRK series 27" depth and 32" depth Rack Enclosures
  • Installs quickly on Middle Atlantic rack enclosures
  • UL listed up to 1300 lbs for large equipment capacity applications
Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov