To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5e PoE+ Patch Panel with Cable Management

L-com now provides Power over Ethernet Plus Structured Cabling Solutions with our Cat5e 802.3at PoE+ Compatible Patch Panel which can save you time and money as there is no need for additional electrical modular panel products as this patch panel is already PoE+ compliant & supports up to 30 Watts of power per port. This UTP Patch Panel is fully interoperable with Cat5e products giving you great flexibility and full 802.3at PoE+ compatibility. The 50 micro-inch gold plated contact pins within the modular jack ensure high-quality power and data transmission.

Features
  • High Performance Category 5e RJ45 Ports with50 uin Gold Plated Contact Pins for high-quality power and data transmission
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
  • EIA568A/B color codes for compatibility with your chosen cable plan
  • Includes Cable Management bracket for organizing your cable runs
  • Numbered ports for easy identification
Application
  • Data center management
  • Equipment rooms
  • Wiring closets
  • Gigabit Ethernet
  • LAN aggregation

SKU DCP110POE+C5E-24
QTY available 62
Quantity Price
1 - 9 $26.43
10 - 24 $24.32
25 - 99 $22.20
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $26.43

Key Specifications

Key Specifications